Empty case for jobber drills to DIN 338, Type: 1-10C

115470 1-10C

Empty case for jobber drills to DIN 338, Type: 1-10C
Empty case for jobber drills to DIN 338, Type: 1-10C

Version: For filling with refill sets, suitable for jobber drills to DIN 338. - for drills: 1 - 10 mm - Incremental steps of drills: 0.5 mm

Details
Description
Dimensions
326,000x239,000x58,000 mm
Weight
0.724 kg
Thickness
58,000
Length
326,000
Import Code Number
39231090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Empty case for jobber drills to DIN 338, Type: 1-10C
Empty case for jobber drills to DIN 338, Type: 1-10C