Dovetail milling cutter, form C 45°, uncoated, ⌀ js16 DC: 28 mm

194040 28

Dovetail milling cutter, form C 45°, uncoated, ⌀ js16 DC: 28 mm
Dovetail milling cutter, form C 45°, uncoated, ⌀ js16 DC: 28 mm

Version: Special surface treatment. Form C cuts frontal and on the circumference. - Note: For milling small dovetails in tool making and machine building. - Tool material: HSS Co 5 - Norm: DIN 1833 - Tolerance nominal ⌀: js16 - Direction of infeed: horizontal - Skaft: DIN 1835 B to h6 - Through-coolant: false - No. of teeth Z: 10 - No. of teeth Z: 10 - Dimension b: 7.5 mm - Recess ⌀ D 4 : 8.5 mm - Overall length L tot : 80 mm - Shank ⌀: 16 mm - Flute length L s : 7.5 mm

Details
Description
Dimensions
109,000x35,000x40,000 mm
Weight
0.117 kg
Thickness
40,000
Length
109,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Dovetail milling cutter, form C 45°, uncoated, ⌀ js16 DC: 28 mm
Dovetail milling cutter, form C 45°, uncoated, ⌀ js16 DC: 28 mm