Die stock, for die ⌀ x height: 25,4X9,5 mm

149300 25,4X9,5

Die stock, for die ⌀ x height: 25,4X9,5 mm
Die stock, for die ⌀ x height: 25,4X9,5 mm

Version: Steel handles galvanised and can be unscrewed. With 5 screws to clamp the die. Up to size 65×25 of die-cast zinc, from size 75×20 of steel. - Application: For direct mounting of solid and adjustable dies to EN 22568. - Norm: EN 22568 - Metric thread: M2 - M12 - Metric fine thread: M4 - M10 - UNC thread: No.3 - 7/16″ - UNF thread: No.3 - 7/16″ - Whitworth thread: 5/16″ - 1/8″ - Whitworth pipe thread: G1/8″

Details
Description
Dimensions
315,000x58,000x17,000 mm
Weight
0.149 kg
Thickness
17,000
Length
315,000
Import Code Number
82051000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Die stock, for die ⌀ x height: 25,4X9,5 mm
Die stock, for die ⌀ x height: 25,4X9,5 mm