Die Left-hand thread, M-LH: M5

140620 M5

Die Left-hand thread, M-LH: M5
Die Left-hand thread, M-LH: M5

Version: Closed, pre-slit form. 1 3/4 turns lead chamfer. - with spiral point on both sides for easy start to the cutting action and clean chip evacuation in the direction of cutting. - Thread type: M-LH - Flank angle: 60 degrees - Tool material: HSS - Norm: EN 22568 - Cutting direction: left-hand - Tolerance class: DIN 13 6g - Pitch: 0.8 mm - External ⌀: 20 mm - Height: 7 mm

Details
Description
Dimensions
41,000x40,000x15,000 mm
Weight
0.015 kg
Thickness
15,000
Length
41,000
Import Code Number
82074030
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Die Left-hand thread, M-LH: M5
Die Left-hand thread, M-LH: M5