Die HSS-E, Mx pitch: 10X1,25

141055 10X1,25

Die HSS-E, Mx pitch: 10X1,25
Die HSS-E, Mx pitch: 10X1,25

Version: Closed, pre-slit form, with tapered lead chamfer on both sides. 2 turns lead chamfer. Lapped and nitrided, rake approx. 15°. For stainless and high-tensile steels. - Thread type: MF - Flank angle: 60 degrees - Tool material: HSS E - Norm: EN 22568 - Tolerance class: DIN 13 6g - Pitch: 1.25 mm - External ⌀: 30 mm - Height: 11 mm

Details
Description
Dimensions
38,000x22,000x17,000 mm
Weight
0.043 kg
Thickness
17,000
Length
38,000
Import Code Number
82074030
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Die HSS-E, Mx pitch: 10X1,25
Die HSS-E, Mx pitch: 10X1,25