Die HSS, Mx pitch: 15X1

141050 15X1

Die HSS, Mx pitch: 15X1
Die HSS, Mx pitch: 15X1

Version: Closed, pre-slit form, with tapered lead chamfer on both sides. 1¾ turns lead chamfer. - Thread type: MF - Flank angle: 60 degrees - Tool material: HSS - Norm: EN 22568 - Tolerance class: DIN 13 6g - Pitch: 1 mm - External ⌀: 38 mm - Height: 10 mm

Details
Description
Dimensions
55,000x55,000x25,000 mm
Weight
0.059 kg
Thickness
25,000
Length
55,000
Import Code Number
82074030
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Die HSS, Mx pitch: 15X1
Die HSS, Mx pitch: 15X1