Die, M: M4

140400 M4

Die, M: M4
Die, M: M4

Version: Closed, pre-slit form. ≥ M3 with tapered lead chamfer on both sides for easy start to the threading action and clean swarf evacuation in the direction of cutting. 2 turns lead chamfer. Lapped and nitrided, rake approx. 15°. - Thread type: M - Flank angle: 60 degrees - Tool material: HSS E - Norm: EN 22568 - Tolerance class: DIN 13 6g - Pitch: 0.7 mm - External ⌀: 20 mm - Height: 5 mm

Details
Description
Dimensions
45,000x40,000x15,000 mm
Weight
0.013 kg
Thickness
15,000
Length
45,000
Import Code Number
82074030
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Die, M: M4
Die, M: M4