Diabolo solid carbide torus cutter RS1 0.3, TiAlN, ⌀Dc xL4: 2,5X15 mm

206158 2,5X15

Diabolo solid carbide torus cutter RS1 0.3, TiAlN, ⌀Dc xL4: 2,5X15 mm
Diabolo solid carbide torus cutter RS1 0.3, TiAlN, ⌀Dc xL4: 2,5X15 mm

Version: GARANT Diabolo:Special geometry, coating and carbide for hard machining in the high-performance field.Suitable even for machining electrolytic copper.Double-relief ground with 2 chamfers hollow ground for high-precision hard machining.Recess angle α = 16°. Tolerances:Corner radius: RS1 =±0.0025 mm.Neck ⌀: D4 = 0 / -0.01 mm. - Note: At greater tool overhang lengths, use a reduced value for ap! Values for: side milling: ap = 0.1×D×ap korr copying: ap = 0.05×D×ap korr To calculate the feed rate vf please use the actual speed of the machine (the maximum possible speed)! e.g: vf = 18000 [rpm]× fz [mm/Z]× z - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: H - Tolerance nominal ⌀: 0 / -0.005 - Direction of infeed: horizontal, oblique and vertical - Cutting width a e for milling operation: 0.05xD for copy milling - No. of teeth Z: 2 - Helix angle: 30 degrees - Skaft: DIN 6535 HA to h5 - No. of teeth Z: 2 - Flute length L s : 2.5 mm - Corner radius RS 1 : 0.3 mm - Overhang L 4 incl. recess: 15 mm - Recess ⌀ D 4 : 2.41 mm - Overall length L tot : 55 mm

Details
Description
Dimensions
65,000x13,000x13,000 mm
Weight
0.013 kg
Thickness
13,000
Length
65,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Diabolo solid carbide torus cutter RS1 0.3, TiAlN, ⌀Dc xL4: 2,5X15 mm
Diabolo solid carbide torus cutter RS1 0.3, TiAlN, ⌀Dc xL4: 2,5X15 mm