Diabolo solid carbide micro slot drill, TiAlN, ⌀ DCxL4: 0,8X12 mm

201631 0,8X12

Diabolo solid carbide micro slot drill, TiAlN, ⌀ DCxL4: 0,8X12 mm
Diabolo solid carbide micro slot drill, TiAlN, ⌀ DCxL4: 0,8X12 mm

Version: GARANT Diabolo:Special geometry, coating and carbide for hard machining in the high-performance field. Suitable even for machining electrolytic copper. Double-relief ground with 2 chamfers hollow ground for high-precision hard machining.Recess angle α = 16°. Tolerances:Neck ⌀: D4 = 0 / -0.01 mm. - Note: At greater tool overhang lengths, use a reduced value for ap! Values for: slots milled from solid: ap = 0.05×D×ap korr side milling: ap = 0.1×D×ap korr To calculate the feed rate vf please use the actual speed of the machine (the maximum possible speed)! e.g: vf = 18000 [rpm]× fz [mm/Z]× z - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: H - Cutting width a e for milling operation: Full slot cutting depth 1xD - Cutting width a e for milling operation: 0.1xD for side milling - Through-coolant: false - Skaft: DIN 6535 HA to h5 - Shank ⌀: 4 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.999 kg
Thickness
0,000
Length
0,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Diabolo solid carbide micro slot drill, TiAlN, ⌀ DCxL4: 0,8X12 mm
Diabolo solid carbide micro slot drill, TiAlN, ⌀ DCxL4: 0,8X12 mm