Diabolo solid carbide end mill HPC, TiAlN, ⌀ e8 DC: 16 mm

203282 16

Diabolo solid carbide end mill HPC, TiAlN, ⌀ e8 DC: 16 mm
Diabolo solid carbide end mill HPC, TiAlN, ⌀ e8 DC: 16 mm

Version: GARANT Diabolo: Special geometry, coating and carbide, specially for hard machining. - Application: For profile milling as finishing.(Plunge cutting only to shallow depths). - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: H - Helix angle characteristic: unequal spacing - Cutting width a e for milling operation: 0.05xD for side milling - Through-coolant: false - Tolerance nominal ⌀: e8 - No. of teeth Z: 8 - Helix angle: 50 degrees - Direction of infeed: horizontal and oblique - Skaft: DIN 6535 HA to h6 - No. of teeth Z: 8 - Flute length L s : 48 mm - Overall length L tot : 110 mm - Shank ⌀: 16 mm - Feed f z for side milling in steel < 65 HRC: 0.025 mm

Details
Description
Dimensions
150,000x23,000x25,000 mm
Weight
0.309 kg
Thickness
25,000
Length
150,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Diabolo solid carbide end mill HPC, TiAlN, ⌀ e8 DC: 16 mm
Diabolo solid carbide end mill HPC, TiAlN, ⌀ e8 DC: 16 mm