Diabolo solid carbide copy slot drill, TiAlN, ⌀Dc xL4: 0,8X5 mm

207373 0,8X5

Diabolo solid carbide copy slot drill, TiAlN, ⌀Dc xL4: 0,8X5 mm
Diabolo solid carbide copy slot drill, TiAlN, ⌀Dc xL4: 0,8X5 mm

Version: GARANT Diabolo: Special geometry, coating and carbide for hard machining in the high-performance field. Suitable even for machining electrolytic copper. Recess angle α = 16°. Tolerances:Corner radius: Radius contour = 0 / -0.005 mm.Neck ⌀: D4 = 0 / -0.01 mm. - Note: At greater tool overhang lengths, use a reduced value for ap! values for: copying: ap = 0.05×D×ap korr To calculate the feed rate vf please use the actual speed of the machine (the maximum possible speed)! e.g: vf = 18000 [rpm]× fz [mm/Z]× z - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: H - Tolerance nominal ⌀: 0 / -0,005 - Direction of infeed: horizontal, oblique and vertical - Cutting width a e for milling operation: 0.05xD for copy milling - No. of teeth Z: 2 - Helix angle: 30 degrees - No. of teeth Z: 2 - Flute length L s : 0.64 mm - Corner radius RS 1 : 0.4 mm - Overhang L 4 incl. recess: 5 mm - Recess ⌀ D 4 : 0.77 mm - Overall length L tot : 45 mm

Details
Description
Dimensions
65,000x13,000x13,000 mm
Weight
0.012 kg
Thickness
13,000
Length
65,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Diabolo solid carbide copy slot drill, TiAlN, ⌀Dc xL4: 0,8X5 mm
Diabolo solid carbide copy slot drill, TiAlN, ⌀Dc xL4: 0,8X5 mm