Diabolo solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 10 mm

207342 10

Diabolo solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 10 mm
Diabolo solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 10 mm

Version: GARANT Diabolo: Special geometry, coating and carbide for hard machining. Tolerance: Radius contour = ±0.005 mm. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: H - Tolerance nominal ⌀: f8 - Direction of infeed: horizontal, oblique and vertical - Cutting width a e for milling operation: 0.2xD for side milling - No. of teeth Z: 2 - Helix angle: 30 degrees - No. of teeth Z: 2 - Flute length L s : 14 mm - Overall length L tot : 66 mm - Shank ⌀: 10 mm - Feed f z for side milling in steel < 65 HRC: 0.07 mm - Feed f z for copy milling in steel < 65 HRC: 0.07 mm

Details
Description
Dimensions
90,000x18,000x18,000 mm
Weight
0.074 kg
Thickness
18,000
Length
90,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Diabolo solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 10 mm
Diabolo solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 10 mm