Diabolo solid carbide HPC drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 1,4 mm or inch

122371 1,4

Diabolo solid carbide HPC drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 1,4 mm or inch
Diabolo solid carbide HPC drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 1,4 mm or inch

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. Convex major cutting edges with defined honed edge ensure the drill has high stability and maximum load capacity. Special coating for drilling in hardened steels. - Recommendation: Maximum drilling depth:clamping slot length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122362 / 122372. Form HE: order with No. 122361 / 122371 + 129100HE. - Tool material: Solid carbide - Drill depth up to: 4xD - Type: H - Point angle: 140 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Norm: DIN 6537 K - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 7 mm - Overall length L tot : 45 mm - Shank ⌀: 4 mm - Feed f in steel < 60 HRC: 0.01 mm/rev.

Details
Description
Dimensions
65,000x13,000x13,000 mm
Weight
0.011 kg
Thickness
13,000
Length
65,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Diabolo solid carbide HPC drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 1,4 mm or inch
Diabolo solid carbide HPC drill, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 1,4 mm or inch