Diabolo solid carbide HPC drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 6,6 mm

122652 6,6

Diabolo solid carbide HPC drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 6,6 mm
Diabolo solid carbide HPC drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 6,6 mm

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. Convex major cutting edges with defined honed edge ensure the drill has high stability and maximum load capacity.Special coating for drilling in hardened steels. - Recommendation: Maximum drilling depth:Flute length (see table) less 1.5×nominal ⌀. - Tool material: Solid carbide - Drill depth up to: 6xD - Type: H - Point angle: 140 degrees - Skaft: DIN 6535 HB to h6 - Through-coolant: yes, with 25 bar - Norm: DIN 6537 - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 53 mm - Overall length L tot : 91 mm - Shank ⌀: 8 mm - Feed f in steel < 1100 N/mm 2 : 0.2 mm/rev.

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.001 kg
Thickness
0,000
Length
0,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Diabolo solid carbide HPC drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 6,6 mm
Diabolo solid carbide HPC drill, Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 6,6 mm