Diabolo carbide torus cutter HPC, TiAlN, ⌀ e8 DC / RS1: 8/2,0 mm

206342 8/2,0

Diabolo carbide torus cutter HPC, TiAlN, ⌀ e8 DC / RS1: 8/2,0 mm
Diabolo carbide torus cutter HPC, TiAlN, ⌀ e8 DC / RS1: 8/2,0 mm

Version: GARANT Diabolo: Special geometry, coating and carbide, specially for hard machining. Double relief ground side clearance angle. Tolerance: Corner radius RS1 = ± 0.005 mm. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: H - Tolerance nominal ⌀: e8 - Spacing of the milling cutter's cutting edges: unequal spacing - Direction of infeed: horizontal, oblique and vertical - No. of teeth Z: 4 - Helix angle: 30 degrees - Skaft: DIN 6535 HA to h6 - No. of teeth Z: 4 - Flute length L s : 9 mm - Corner radius RS 1 : 2 mm - Overhang L 4 incl. recess: 54 mm - Recess ⌀ D 4 : 7.4 mm - Overall length L tot : 100 mm

Details
Description
Dimensions
110,000x12,000x12,000 mm
Weight
0.072 kg
Thickness
12,000
Length
110,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Diabolo carbide torus cutter HPC, TiAlN, ⌀ e8 DC / RS1: 8/2,0 mm
Diabolo carbide torus cutter HPC, TiAlN, ⌀ e8 DC / RS1: 8/2,0 mm