Deep hole drill HSS-E, uncoated, ⌀ h8: 2,7 mm

116061 2,7

Deep hole drill HSS-E, uncoated, ⌀ h8: 2,7 mm
Deep hole drill HSS-E, uncoated, ⌀ h8: 2,7 mm

Version: Significantly strengthened core without taper. Precision ground point. With specially shaped slots. Designed for deep holes up to 10×D and materials with critical chip formation characteristics. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E - Type: FS - Helix angle: 38 degrees - Skaft: Plain shank - Through-coolant: false - Norm: DIN 340 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 66 mm - Overall length L tot : 100 mm - Shank ⌀: 2.7 mm - Feed f in steel < 500 N/mm 2 : 0.05 mm/rev.

Details
Description
Dimensions
100,000x3,000x3,000 mm
Weight
0.003 kg
Thickness
3,000
Length
100,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Deep hole drill HSS-E, uncoated, ⌀ h8: 2,7 mm
Deep hole drill HSS-E, uncoated, ⌀ h8: 2,7 mm