Cutter straight for plastics, HSS E-TiN, Type: 00-00A

119760 00-00A

Cutter straight for plastics, HSS E-TiN, Type: 00-00A
Cutter straight for plastics, HSS E-TiN, Type: 00-00A

Application: For Novotex, Pertinax, Perspex etc. from 2 to approx. 30 mm (from 2 sides).

Details
Description
Dimensions
15,000x42,000x9,000 mm
Weight
0.01 kg
Thickness
9,000
Length
15,000
Import Code Number
82079091
Package Quantity
1
Manufacturer
GFS
If you want to buy this product or to receive more information please log in
Cutter straight for plastics, HSS E-TiN, Type: 00-00A
Cutter straight for plastics, HSS E-TiN, Type: 00-00A