Countersink solid carbide 90°, uncoated, External ⌀: 25 mm

150386 25

Countersink solid carbide 90°, uncoated, External ⌀: 25 mm
Countersink solid carbide 90°, uncoated, External ⌀: 25 mm

Version: Very sturdy version, multi-flute, special geometry for very heavy duty use. For chatter-free countersinking and deburring. For difficult to machine materials. Solid carbide head with brazed shank. Suitable even for Hardox 500. - Note: Ensure stable conditions during operation! - Countersink tip angle: 90 degrees - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: H - Skaft: Plain shank with h9 - Through-coolant: false - Number of cutting edges Z: 5 - Number of cutting edges Z: 5 - smallest countersink ⌀ for holes from: 5.5 mm - Overall length L tot : 67 mm - Shank ⌀: 10 mm - Feed f in steel < 60 HRC: 0.08 mm/rev.

Details
Description
Dimensions
68,000x23,000x22,000 mm
Weight
0.082 kg
Thickness
22,000
Length
68,000
Import Code Number
82079071
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Countersink solid carbide 90°, uncoated, External ⌀: 25 mm
Countersink solid carbide 90°, uncoated, External ⌀: 25 mm