CleverDrill HSS jobber drill N, uncoated, ⌀ h8: 9,9 mm or inch

114030 9,9

CleverDrill HSS jobber drill N, uncoated, ⌀ h8: 9,9 mm or inch
CleverDrill HSS jobber drill N, uncoated, ⌀ h8: 9,9 mm or inch

Version: Holex CleverDrill: Sturdy drills for all standard applications. Improved spot drilling behaviour due to cross-ground form. Standard core thickness and core taper. Profile ground. Surface: Bronze-coloured tempered helical flutes. - Note: Successor product for No. 114050 and No. 114160. Size 13.2 – 20: With stepped shank ⌀ 12.7 mm. - Tool material: HSS - Type: N - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 87 mm - Overall length L tot : 133 mm - Shank ⌀: 9.9 mm - Feed f in steel < 750 N/mm 2 : 0.1 mm/rev.

Details
Description
Dimensions
132,000x10,000x10,000 mm
Weight
0.059 kg
Thickness
10,000
Length
132,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
CleverDrill HSS jobber drill N, uncoated, ⌀ h8: 9,9 mm or inch
CleverDrill HSS jobber drill N, uncoated, ⌀ h8: 9,9 mm or inch