CleverDrill HSS jobber drill N, uncoated, ⌀ h8: 5,1 mm or inch

114030 5,1

CleverDrill HSS jobber drill N, uncoated, ⌀ h8: 5,1 mm or inch
CleverDrill HSS jobber drill N, uncoated, ⌀ h8: 5,1 mm or inch

Version: Holex CleverDrill: Sturdy drills for all standard applications. Improved spot drilling behaviour due to cross-ground form. Standard core thickness and core taper. Profile ground. Surface: Bronze-coloured tempered helical flutes. - Note: Successor product for No. 114050 and No. 114160. Size 13.2 – 20: With stepped shank ⌀ 12.7 mm. - Tool material: HSS - Type: N - Skaft: Plain shank - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 52 mm - Overall length L tot : 86 mm - Shank ⌀: 5.1 mm - Feed f in steel < 750 N/mm 2 : 0.05 mm/rev.

Details
Description
Dimensions
85,000x6,000x6,000 mm
Weight
0.01 kg
Thickness
6,000
Length
85,000
Import Code Number
82075060
Package Quantity
10
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
CleverDrill HSS jobber drill N, uncoated, ⌀ h8: 5,1 mm or inch
CleverDrill HSS jobber drill N, uncoated, ⌀ h8: 5,1 mm or inch