CleverDrill HSS jobber drill, uncoated, ⌀ h8: 9 mm

113005 9

CleverDrill HSS jobber drill, uncoated, ⌀ h8: 9 mm
CleverDrill HSS jobber drill, uncoated, ⌀ h8: 9 mm

Version: Sturdy drills for all standard applications. Improved spot drilling behaviour due to cross-ground form. Standard core thickness and core taper. Profile ground. Surface: Bronze-coloured tempered helical flutes. - Tool material: HSS - Type: N - Skaft: Plain shank - Through-coolant: false - Norm: DIN 1897 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 40 mm - Overall length L tot : 84 mm - Feed f in steel < 750 N/mm 2 : 0.1 mm/rev.

Details
Description
Dimensions
81,000x8,000x10,000 mm
Weight
0.031 kg
Thickness
10,000
Length
81,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
CleverDrill HSS jobber drill, uncoated, ⌀ h8: 9 mm
CleverDrill HSS jobber drill, uncoated, ⌀ h8: 9 mm