CleverDrill HSS jobber drill, uncoated, ⌀ h8: 3,6 mm

113005 3,6

CleverDrill HSS jobber drill, uncoated, ⌀ h8: 3,6 mm
CleverDrill HSS jobber drill, uncoated, ⌀ h8: 3,6 mm

Version: Sturdy drills for all standard applications. Improved spot drilling behaviour due to cross-ground form. Standard core thickness and core taper. Profile ground. Surface: Bronze-coloured tempered helical flutes. - Tool material: HSS - Type: N - Skaft: Plain shank - Through-coolant: false - Norm: DIN 1897 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 20 mm - Overall length L tot : 52 mm - Feed f in steel < 750 N/mm 2 : 0.05 mm/rev.

Details
Description
Dimensions
52,000x4,000x4,000 mm
Weight
0.004 kg
Thickness
4,000
Length
52,000
Import Code Number
82075060
Package Quantity
10
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
CleverDrill HSS jobber drill, uncoated, ⌀ h8: 3,6 mm
CleverDrill HSS jobber drill, uncoated, ⌀ h8: 3,6 mm