CleverDrill HSS jobber drill, long N, uncoated, ⌀ h8: 10 mm

116050 10

CleverDrill HSS jobber drill, long N, uncoated, ⌀ h8: 10 mm
CleverDrill HSS jobber drill, long N, uncoated, ⌀ h8: 10 mm

Version: HOLEX CleverDrill − Sturdy drill for all standard applications. Improved spot drilling behaviour due to cross-ground form. Standard core thickness and core taper. Profile ground. Floor surface: Bronze-coloured tempered helical flutes. - Tool material: HSS - Type: N - Skaft: Plain shank - Through-coolant: false - Norm: DIN 340 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 121 mm - Overall length L tot : 184 mm

Details
Description
Dimensions
181,000x8,000x10,000 mm
Weight
0.081 kg
Thickness
10,000
Length
181,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
CleverDrill HSS jobber drill, long N, uncoated, ⌀ h8: 10 mm
CleverDrill HSS jobber drill, long N, uncoated, ⌀ h8: 10 mm