Centre drill HSS-E A, uncoated, Nominal k12: 1,6 mm

111050 1,6

Centre drill HSS-E A, uncoated, Nominal k12: 1,6 mm
Centre drill HSS-E A, uncoated, Nominal k12: 1,6 mm

Version: Ground from solid and relief ground, spiral fluted. - Tool material: HSS E - Norm: DIN 333 - Type: A - Tolerance nominal ⌀: k12 - Countersink angle: 60 degrees - Cutting direction: right-hand - for workpiece ⌀: 10 - 15 mm - Shank ⌀: 4 mm - Overall length L tot : 35.5 mm - Feed f in steel < 900 N/mm 2 : 0.02 mm/rev.

Details
Description
Dimensions
35,000x3,000x3,000 mm
Weight
0.003 kg
Thickness
3,000
Length
35,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Centre drill HSS-E A, uncoated, Nominal k12: 1,6 mm
Centre drill HSS-E A, uncoated, Nominal k12: 1,6 mm