Carbide machine reamer H7, uncoated, Nominal ⌀: 5 mm

164500 5

Carbide machine reamer H7, uncoated, Nominal ⌀: 5 mm
Carbide machine reamer H7, uncoated, Nominal ⌀: 5 mm

Version: Long flutes, left-hand helix. Extremely irregular spacing (EU) from size 2. This ensures that the reamed bore is absolutely round and free from chatter marks. Up to size 6 with centring point. - Application: On stable, low vibration machines. Longer tool life and better dimensional accuracy than HSS reamers. - Tool material: Sizes 1 − 13 solid carbide. Sizes 14 − 16 with carbide inserts, supported by hard nitrided steel guidel chamfers. - Tool material: Carbide K10 - Norm: DIN 8093 - Through-coolant: false - Skaft: Plain shank with h9 - Application for type of drilling: for through holes - Tolerance: H7 - Number of cutting edges Z: 6 - Tolerance: H7 - Overhang L A : 52 mm - Overall length L tot : 86 mm - Number of cutting edges Z: 6 - Shank ⌀: 5 mm - Feed f in steel < 1100 N/mm 2 : 0.12 mm/rev.

Details
Description
Dimensions
115,000x10,000x10,000 mm
Weight
0.023 kg
Thickness
10,000
Length
115,000
Import Code Number
82076030
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Carbide machine reamer H7, uncoated, Nominal ⌀: 5 mm
Carbide machine reamer H7, uncoated, Nominal ⌀: 5 mm