Carbide hole saw high, ⌀: 25 mm

118400 25

Carbide hole saw high, ⌀: 25 mm
Carbide hole saw high, ⌀: 25 mm

Version: Extremely strong and with perfect concentricity due to drill crown and shank of one piece (hardened). Narrow carbide cutting edges with positive rake and large clearance angle provide good cutting performance at low cutting pressure. Exchangeable centre drill, shank with 3 clamping faces. Cutting width 2 mm for all sizes. ⌀ tolerance: + 0.10 / − 0.05 mm. Dimension L: size ≤ 55 = 35 mm / size 60 = 60 mm. - Application: For use on stationary machines. Suitable for fibre-reinforced plastics (GRP and CRP). For flat material up to 4 mm thickness, and pipes of up to 4 mm wall thickness. - Tool material: Carbide - Norm: Manufacturer’s standard - Skaft: Three drive flats shank - Shank ⌀: 10 mm

Details
Description
Dimensions
109,000x41,000x40,000 mm
Weight
0.16 kg
Thickness
40,000
Length
109,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Carbide hole saw high, ⌀: 25 mm
Carbide hole saw high, ⌀: 25 mm