Burr Z7 - medium, diamond cut, Carbide, Type: C1020

543200 C1020

Burr Z7 - medium, diamond cut, Carbide, Type: C1020
Burr Z7 - medium, diamond cut, Carbide, Type: C1020
Burr Z7 - medium, diamond cut, Carbide, Type: C1020
Burr Z7 - medium, diamond cut, Carbide, Type: C1020

Version: Extra sturdy shank with ⌀ 8 mm. GARANT burrs are manufactured from high performance carbide grades with high wear resistance and maximum cutting edge strength, using only the latest CNC machines. Steel shanks are used when the head diameter is larger than the shank diameter, otherwise they are made from solid carbide. - Cylindrical ball nose shape (WRC) - Application: For the most demanding burring operations. Suitable for use with power tools and industrial robots, on almost all materials. For deburring, edge breaking, cleaning, weld and surface preparation. - Shank ⌀: 8 mm - Tooth type abbreviation: Z7 - Shape description: ball nose - Head ⌀: 10 mm - Head length: 20 mm - Overall length: 60 mm

Details
Description
Dimensions
91,000x15,000x15,000 mm
Weight
0.037 kg
Thickness
15,000
Length
91,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Burr Z7 - medium, diamond cut, Carbide, Type: C1020
Burr Z7 - medium, diamond cut, Carbide, Type: C1020
Burr Z7 - medium, diamond cut, Carbide, Type: C1020
Burr Z7 - medium, diamond cut, Carbide, Type: C1020