Burr Z5 - fine, Carbide, Type: D1210

540400 D1210

Burr Z5 - fine, Carbide, Type: D1210
Burr Z5 - fine, Carbide, Type: D1210
Burr Z5 - fine, Carbide, Type: D1210
Burr Z5 - fine, Carbide, Type: D1210

Version: Shank ⌀ 6 mm. LUKAS burrs are manufactured from high performance carbide grades with high wear resistance and maximum cutting edge stability, using only the latest CNC machines. Steel shanks are used when the head diameter is larger than the shank diameter, otherwise they are made from solid carbide. Additional TiAlN coating for longer working life and temperature resistance. - Gothic arch shape (SPG). - Application: Suitable for use with power tools and industrial robots, on almost all materials. For deburring, edge breaking, cleaning, weld and surface preparation. - Shank ⌀: 6 mm - Tooth type abbreviation: Z7 - Shape description: Pointed - Head ⌀: 6 mm - Head length: 18 mm - Overall length: 50 mm

Details
Description
Dimensions
89,000x13,000x12,000 mm
Weight
0.029 kg
Thickness
12,000
Length
89,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Burr Z5 - fine, Carbide, Type: D1210
Burr Z5 - fine, Carbide, Type: D1210
Burr Z5 - fine, Carbide, Type: D1210
Burr Z5 - fine, Carbide, Type: D1210