Burr Z3 - medium with chip breaker, HSS, Type: NS1230

541200 NS1230

Burr Z3 - medium with chip breaker, HSS, Type: NS1230
Burr Z3 - medium with chip breaker, HSS, Type: NS1230
Burr Z3 - medium with chip breaker, HSS, Type: NS1230
Burr Z3 - medium with chip breaker, HSS, Type: NS1230

Version: Special shapes: E, NS, K. Shank ⌀ 6 mm. - Special shape NS angle with end cut (WKNS). - Application: Suitable for use with power tools and industrial robots, on almost all materials. For deburring, edge breaking, cleaning, weld and surface preparation. - Note: Reduced speed for burrs with an overall length of 120 mm: maximum 11,000 rpm - Shank ⌀: 6 mm - Tooth type abbreviation: Z3 - Shape description: Angle with end cut - Head ⌀: 12 mm - Head length: 30 mm - Overall length: 70 mm - Angle: 8 degrees

Details
Description
Dimensions
100,000x25,000x25,000 mm
Weight
0.03 kg
Thickness
25,000
Length
100,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Burr Z3 - medium with chip breaker, HSS, Type: NS1230
Burr Z3 - medium with chip breaker, HSS, Type: NS1230
Burr Z3 - medium with chip breaker, HSS, Type: NS1230
Burr Z3 - medium with chip breaker, HSS, Type: NS1230