Burr Tooth profile STEEL - coarse, Carbide, Type: C1020

547100 C1020

Burr Tooth profile STEEL - coarse, Carbide, Type: C1020
Burr Tooth profile STEEL - coarse, Carbide, Type: C1020

Version: The innovative tooth geometry permits very high metal removal rates combined with smooth cutting and good guidance accuracy. The optimised chip formation (no pointed chips) ensures good surface quality. Shank ⌀ 6 mm. - Application: Optimised for use on steel and steel castings. - Shank ⌀: 6 mm - Tooth type abbreviation: STEEL - Shape description: ball nose - Head ⌀: 10 mm - Head length: 20 mm - Overall length: 60 mm

Details
Description
Dimensions
92,000x15,000x15,000 mm
Weight
0.03 kg
Thickness
15,000
Length
92,000
Import Code Number
82077010
Package Quantity
1
Manufacturer
PFERD
If you want to buy this product or to receive more information please log in
Burr Tooth profile STEEL - coarse, Carbide, Type: C1020
Burr Tooth profile STEEL - coarse, Carbide, Type: C1020