Ball nose slot drill HSS-PM, TiAlN, ⌀ e8 DC: 7 mm

194302 7

Ball nose slot drill HSS-PM, TiAlN, ⌀ e8 DC: 7 mm
Ball nose slot drill HSS-PM, TiAlN, ⌀ e8 DC: 7 mm

Version: Centre cutting edge geometry for plunging. For the most demanding metal removal rates. - Note: For milling concave slots or for milling radius transitions. Suitable for use as a copy mill and for mould making. fz for ap 0.05×D. - Tool material: HSS PM - Type: N - Tolerance nominal ⌀: e8 - Direction of infeed: horizontal, oblique and vertical - Cutting width a e for milling operation: 0.05xD for copy milling - Skaft: DIN 1835 B to h6 - No. of teeth Z: 2 - Helix angle: 30 degrees - No. of teeth Z: 2 - Flute length L s : 10 mm - Overall length L tot : 60 mm - Shank ⌀: 6 mm - Feed f z for copy milling in steel < 750 N/mm 2 : 0.016 mm

Details
Description
Dimensions
92,000x12,000x12,000 mm
Weight
0.017 kg
Thickness
12,000
Length
92,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Ball nose slot drill HSS-PM, TiAlN, ⌀ e8 DC: 7 mm
Ball nose slot drill HSS-PM, TiAlN, ⌀ e8 DC: 7 mm