Anvil No.E5/511 PPC, TiAlN, ⌀ f8 Dc / Rw: 6/100 mm

207527 6/100

Anvil No.E5/511 PPC, TiAlN, ⌀ f8 Dc / Rw: 6/100 mm
Anvil No.E5/511 PPC, TiAlN, ⌀ f8 Dc / Rw: 6/100 mm
Anvil No.E5/511 PPC, TiAlN, ⌀ f8 Dc / Rw: 6/100 mm
Anvil No.E5/511 PPC, TiAlN, ⌀ f8 Dc / Rw: 6/100 mm

Version: High-performance tool for exceptionally efficient finish machining of free-form surfaces. For outstanding surface qualities in a very short machining time. For use on modern 5-axis milling machines with CAD / CAM support. The end face geometry is designed so that the chips, especially those formed by the end radius, are of optimum shape and have optimum evacuation characteristics. For this purpose the number of cutting edges is reduced to the number of effective end face cutting edges. - Recommendation: We recommend 0.05 to 0.2mm as an allowance for finishing operations. - Note: For machining walls and overcoming obstructions. RW represents the effective radius on the tool. Cannot be reground! - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Tolerance nominal ⌀: f8 - Direction of infeed: horizontal - Cutting width a e for milling operation: 0.05xD for side milling - No. of teeth Z: 4 - Helix angle: 30 degrees - No. of teeth Z: 4 - Flute length L s : 8.5 mm - R W effective radius: 100 mm - Corner radius RS 1 : 0.5 mm - Overall length L tot : 60 mm - Shank ⌀: 6 mm

Details
Description
Dimensions
78,000x10,000x12,000 mm
Weight
0.026 kg
Thickness
12,000
Length
78,000
Import Code Number
82077010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Anvil No.E5/511 PPC, TiAlN, ⌀ f8 Dc / Rw: 6/100 mm
Anvil No.E5/511 PPC, TiAlN, ⌀ f8 Dc / Rw: 6/100 mm
Anvil No.E5/511 PPC, TiAlN, ⌀ f8 Dc / Rw: 6/100 mm
Anvil No.E5/511 PPC, TiAlN, ⌀ f8 Dc / Rw: 6/100 mm