eco grooving tool, left-hand, Type: 26/3 mm

273855 26/3

eco grooving tool, left-hand, Type: 26/3 mm
eco grooving tool, left-hand, Type: 26/3 mm
eco grooving tool, left-hand, Type: 26/3 mm
eco grooving tool, left-hand, Type: 26/3 mm

Version: With eco cooling directly to the cutter and additional flank face cooling. With coolant transfer for toolholders from other manufacturers. - Note: With coolant transfer for toolholders from other manufacturers. - for maximum workpiece ⌀: 65 mm - Height h 1 : 21.4 mm - Overall length L tot : 83.5 mm

Details
Description
Dimensions
82,000x33,000x15,000 mm
Weight
0.097 kg
Thickness
15,000
Length
82,000
Import Code Number
82078011
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
eco grooving tool, left-hand, Type: 26/3 mm
eco grooving tool, left-hand, Type: 26/3 mm
eco grooving tool, left-hand, Type: 26/3 mm
eco grooving tool, left-hand, Type: 26/3 mm