eco boring bar, right-hand, ⌀ d: 25 mm
273850 25
Version: GARANT eco system toolholders with internal coolant supply to the cutting edge. - Suitable for : Blade carrier No. 273886. - Supplied with: Including assembly screws. - Note: Coolant transfer possible only in conjunction with GARANT eco system holders No. 317900 − 319886 and GARANT eco blade carriers No. 273880 − 273891. Reduce starting values by 30 to 50% depending on the clamping situation and material. - Through-coolant: true - Centre-line offset: 15 mm - Overall length: 200 mm - Screw: 279910
Details and Specifications
- Details
- Description
- Dimensions
- 220,000x32,000x34,000 mm
- Weight
- 0.684 kg
- Thickness
- 34,000
- Length
- 220,000
- Import Code Number
- 82078011
- Package Quantity
- 1
- Manufacturer
- GARANT
If you want to buy this product or to receive more information please log in