eco blade carrier, convex for face grooving, left-hand, ⌀ range Groove D1 / D2: 140/230 mm

273887 140/230

eco blade carrier, convex for face grooving, left-hand, ⌀ range Groove D1 / D2: 140/230 mm
eco blade carrier, convex for face grooving, left-hand, ⌀ range Groove D1 / D2: 140/230 mm

Application: In conjunction with GARANT eco-toolholder No. 273840 − 273851. - Supplied with: Without clamping screws (these are supplied with the toolholders). - Spare part: Clamping screw No. 279910. - Note: D1 = minimum ⌀ for the first first groove / D2 = minimum ⌀ for the second groove. - Through-coolant: true - Groove width W: 3 mm - maximum cutting depth t max : 13 mm

Details
Description
Dimensions
52,000x35,000x35,000 mm
Weight
0.035 kg
Thickness
35,000
Length
52,000
Import Code Number
82078011
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
eco blade carrier, convex for face grooving, left-hand, ⌀ range Groove D1 / D2: 140/230 mm
eco blade carrier, convex for face grooving, left-hand, ⌀ range Groove D1 / D2: 140/230 mm