XNEU 05T6 ANEN-W Wiper edge insert, HB7730, Type: UNI

213440 UNI

XNEU 05T6 ANEN-W Wiper edge insert, HB7730, Type: UNI
XNEU 05T6 ANEN-W Wiper edge insert, HB7730, Type: UNI

Version: Wiper edge insert with 1 cutting edge. - Recommendation: For the best surface quality choose insert tolerance E in combination with wiper edge insert(s). - Note: Standard application values for ae = 0.5 ... 1√óD / ap max Length of the flat chamfer 7.6 mm. - maximum cutting depth a p max : 3 mm - Type: UNI

Details
Description
Dimensions
27,000x27,000x10,000 mm
Weight
0.014 kg
Thickness
10,000
Length
27,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
XNEU 05T6 ANEN-W Wiper edge insert, HB7730, Type: UNI
XNEU 05T6 ANEN-W Wiper edge insert, HB7730, Type: UNI