XDMT090416ZDSR, HB4020, Type: ST900

212860 ST900

XDMT090416ZDSR, HB4020, Type: ST900
XDMT090416ZDSR, HB4020, Type: ST900

Note: Standard application values for ae = 0.5...1√óD / ap max - recommended cutting depth a p max : 1.3 mm - maximum cutting depth a p max : 1.5 mm - Programming radius at a p max : 3 mm - Feed f z per tooth: 1.1 mm

Details
Description
Dimensions
17,000x17,000x10,000 mm
Weight
0.004 kg
Thickness
10,000
Length
17,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
XDMT090416ZDSR, HB4020, Type: ST900
XDMT090416ZDSR, HB4020, Type: ST900