WOHX 06T302 left-hand, W01, Type: P25M

268917 P25M

WOHX 06T302 left-hand, W01, Type: P25M
WOHX 06T302 left-hand, W01, Type: P25M

WOHX 06T302 left-hand P25M Grade: P25M - Cutting depth ap: 0.5 - 1.5 mm - Feed f: 0.1 - 0.3 mm/rev. - Cutting speed vc main application: 120 - 300 m/min - Cutting speed vc secondary application: 120 - 180 m/min

Details
Description
Dimensions
17,000x17,000x10,000 mm
Weight
0.004 kg
Thickness
10,000
Length
17,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
WOHX 06T302 left-hand, W01, Type: P25M
WOHX 06T302 left-hand, W01, Type: P25M