WNMU 080608 EN-SM, PR1525, Type: INOX

225623 INOX

WNMU 080608 EN-SM, PR1525, Type: INOX
WNMU 080608 EN-SM, PR1525, Type: INOX

Version: MEGACOAT-coated indexable inserts with 6 edges − due to double-sided version. The high axial rake angle up to a maximum of 13° significantly reduces the cutting force. - Application: The SM geometry has a highly positive rake and cuts smoothly. - Note: Standard application values for ae = 0.3×D. - Feed f z per tooth: 0.06 - 0.2 mm - ISO code indexable insert: WNMU 080608 EN-SM

Details
Description
Dimensions
17,000x17,000x7,000 mm
Weight
0.015 kg
Thickness
7,000
Length
17,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
WNMU 080608 EN-SM, PR1525, Type: INOX
WNMU 080608 EN-SM, PR1525, Type: INOX