WNMG 080412, Grade: HB7140-1

252210 HB7140-1

WNMG 080412, Grade: HB7140-1
WNMG 080412, Grade: HB7140-1

WNMG 080412 HB7140-1 Grade: HB7140-1 - Chip breaker: VG - Cutting depth ap: 1.5 - 6 mm - Feed f: 0.25 - 0.6 mm/rev. - Cutting speed vc main application: 40 - 180 m/min

Details
Description
Dimensions
23,000x23,000x12,000 mm
Weight
0.012 kg
Thickness
12,000
Length
23,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
WNMG 080412, Grade: HB7140-1
WNMG 080412, Grade: HB7140-1