WNMG 080408, Grade: PR015S

252014 PR015S

WNMG 080408, Grade: PR015S
WNMG 080408, Grade: PR015S

WNMG 080408 PR015S Grade: PR015S - Chip breaker: MQ - Cutting depth ap: 0.2 - 1.5 mm - Feed f: 0.05 - 0.18 mm/rev. - Cutting speed vc main application: 25 - 70 m/min

Details
Description
Dimensions
13,000x13,000x10,000 mm
Weight
0.01 kg
Thickness
10,000
Length
13,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
WNMG 080408, Grade: PR015S
WNMG 080408, Grade: PR015S