WNGA 080408, KBN35M, Type: ME

255691 ME

WNGA 080408, KBN35M, Type: ME
WNGA 080408, KBN35M, Type: ME

Version: MEGACOAT coated CBN inserts. - MultiEdge; 2 or 3 cutting edges per insert. - Grade: KBN35M - Chip breaker: ME - Cutting depth a p : 0.05 - 0.2 mm - Feed f: 0.1 - 0.2 mm/rev. - Cutting speed v c main application: 120 - 200 m/min

Details
Description
Dimensions
60,000x43,000x12,000 mm
Weight
0.02 kg
Thickness
12,000
Length
60,000
Import Code Number
82090020
Package Quantity
1
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
WNGA 080408, KBN35M, Type: ME
WNGA 080408, KBN35M, Type: ME