Turning tool right-hand, similar to DIN 4972 (ISO 2), M20, Shank square: 20 mm

296130 20

Turning tool right-hand, similar to DIN 4972 (ISO 2), M20, Shank square: 20 mm
Turning tool right-hand, similar to DIN 4972 (ISO 2), M20, Shank square: 20 mm

Version: Fitted with diamond ground carbide inserts. - Application: P20/K25 for machining steel and cast iron. M20 for machining stainless steels. - Attention: For rough and interrupted machining the cutting edges should be sharpened with a boron carbide hand lapper No. 558400 or 558420. - Overall length: 125 mm

Details
Description
Dimensions
133,000x33,000x33,000 mm
Weight
0.389 kg
Thickness
33,000
Length
133,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Turning tool right-hand, similar to DIN 4972 (ISO 2), M20, Shank square: 20 mm
Turning tool right-hand, similar to DIN 4972 (ISO 2), M20, Shank square: 20 mm