Torque screwdriver, fixed setting, set torque: 0,2 N·m

211750 0,2

Torque screwdriver, fixed setting, set torque: 0,2 N·m
Torque screwdriver, fixed setting, set torque: 0,2 N·m

Version: Torque screwdriver with easy-grip 2-component T-handle. The torque is fixed. Toolholder with permanent magnet. - Function: When the torque is reached the screwdriver triggers with clearly audible and perceptible signal. The long-travel indication gives the user an unmistakable signal that the set torque has been reached. - Application: In conjunction with 1/4 inch bits with C6.3 or E6.3 shank, e.g. Torx Plus bit No. 674252. Ideal for precise tightening of indexable inserts to the specified torque. - Standard: Geprüft nach DIN EN ISO 6789. - Note: Supplied without bit. The guaranteed measuring accuracy of the torque is achieved only once the torque range has been calibrated to DIN EN ISO 6789. - Note re advertising text: - Direction of tightening: Right-hand tightening - Torque measuring accuracy: ±15 % - Bit socket: D6.3 - Bit socket: F6.3 - Torque measuring accuracy: ±15 % - Overall length L: 107 mm - Blade length: 50 mm - set torque: 0.2 N·m

Details
Description
Dimensions
123,000x112,000x27,000 mm
Weight
0.068 kg
Thickness
27,000
Length
123,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Torque screwdriver, fixed setting, set torque: 0,2 N·m
Torque screwdriver, fixed setting, set torque: 0,2 N·m