Thread turning insert, internal, full profile 60°, left-hand, L1 = 16 mm, ⌀ Dmin / Pitch: 3,4/0,5 mm

270410 3,4/0,5

Thread turning insert, internal, full profile 60°, left-hand, L1 = 16 mm, ⌀ Dmin / Pitch: 3,4/0,5 mm
Thread turning insert, internal, full profile 60°, left-hand, L1 = 16 mm, ⌀ Dmin / Pitch: 3,4/0,5 mm

Thread turning insert, internal, full profile 60°, left-hand 3,4/0,5 mmTolerance class: DIN 13 6H - Shank ⌀ d: 4 mm - Tip centre offset F: 0.9 mm - Thread tip-face distance Y: 0.4 mm - Minimum advance hmin: 0.29 mm

Details
Description
Dimensions
52,000x12,000x12,000 mm
Weight
0.008 kg
Thickness
12,000
Length
52,000
Import Code Number
82090020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Thread turning insert, internal, full profile 60°, left-hand, L1 = 16 mm, ⌀ Dmin / Pitch: 3,4/0,5 mm
Thread turning insert, internal, full profile 60°, left-hand, L1 = 16 mm, ⌀ Dmin / Pitch: 3,4/0,5 mm