TNMG 220408, Grade: CA4515

251587 CA4515

TNMG 220408, Grade: CA4515
TNMG 220408, Grade: CA4515

TNMG 220408 CA4515 Grade: CA4515 - Chip breaker: STD - Cutting depth ap: 0.5 - 5 mm - Feed f: 0.05 - 0.7 mm/rev. - Cutting speed vc main application: 110 - 360 m/min

Details
Description
Dimensions
18,000x18,000x10,000 mm
Weight
0.013 kg
Thickness
10,000
Length
18,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
TNMG 220408, Grade: CA4515
TNMG 220408, Grade: CA4515