TNMG 160408, Grade: HB7140-1

251434 HB7140-1

TNMG 160408, Grade: HB7140-1
TNMG 160408, Grade: HB7140-1

TNMG 160408 HB7140-1 Grade: HB7140-1 - Chip breaker: VS - Cutting depth ap: 0.3 - 2 mm - Feed f: 0.1 - 0.4 mm/rev. - Cutting speed vc main application: 70 - 260 m/min

Details
Description
Dimensions
18,000x18,000x10,000 mm
Weight
0.008 kg
Thickness
10,000
Length
18,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
TNMG 160408, Grade: HB7140-1
TNMG 160408, Grade: HB7140-1