TNGA 160404, KBN35M, Type: MET

255659 MET

TNGA 160404, KBN35M, Type: MET
TNGA 160404, KBN35M, Type: MET

Version: MEGACOAT coated CBN inserts. - MultiEdge Tough; 2 or 3 cutting edges per insert, with special honing for optimisation in interrupted cutting. - Grade: KBN35M - Chip breaker: MET - Type: MET - Cutting depth a p : 0.1 - 0.3 mm - Feed f: 0.1 - 0.2 mm/rev. - Cutting speed v c main application: 100 - 180 m/min

Details
Description
Dimensions
60,000x43,000x12,000 mm
Weight
0.017 kg
Thickness
12,000
Length
60,000
Import Code Number
82090020
Package Quantity
1
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
TNGA 160404, KBN35M, Type: MET
TNGA 160404, KBN35M, Type: MET