T-slot cutter, Weldon shank, ⌀ D / Zeff: 25/2 mm

218300 25/2

T-slot cutter, Weldon shank, ⌀ D / Zeff: 25/2 mm
T-slot cutter, Weldon shank, ⌀ D / Zeff: 25/2 mm

Version: End mill with clamping face and internal coolant supply. Deeply recessed at the cutting area to allow working in very deep slots. Anti-corrosion surface treatment. - Application: For slots to DIN 650. - Note: Coolant feed via the internal coolant supply is preferable in order to achieve optimum chip clearance. - Use GARANT torque screwdriver TQ No. 211750 size 1.2 with bit No. 674252 size 8IP. - Through-coolant: true - Tool exchange: PowerCard - number of effective inserts eff : 2 - Number of inserts: 4 - Slot depth a p : 11 mm - Collar ⌀ d 1 : 13 mm - Overhang L 1 : 31 mm - Overall length L tot : 82 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.228 kg
Thickness
0,000
Length
0,000
Import Code Number
82077010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
T-slot cutter, Weldon shank, ⌀ D / Zeff: 25/2 mm
T-slot cutter, Weldon shank, ⌀ D / Zeff: 25/2 mm