Softcut indexable chamfer mill MTC, with bore, Angle γ: 60 degrees

215152 60

Softcut indexable chamfer mill MTC, with bore, Angle γ: 60 degrees
Softcut indexable chamfer mill MTC, with bore, Angle γ: 60 degrees

Version: Robust plug-in chamfer mill. Insert seat enclosed on several sides for stabilisation of the cutters and to take up the vertical and radial forces. - Application: For wide chamfers in steel fabrications. Outstandingly suitable for roughing and semi-roughing applications. - Note: Stepless surfaces are achieved. Use GARANT torque screwdriver TQ No. 211750 size 3.8 with bit No. 674252 size 15IP. - Spacing of the milling cutter's cutting edges: unequal spacing - Through-coolant: true - Machining strategy: MTC - Tool exchange: PowerCard - number of effective inserts eff : 3 - Number of inserts: 6 - Overall length L tot : 50 mm - smallest ⌀ D: 35 mm - largest ⌀ D 1 : 64 mm - achievable chamfer width b: 14 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.001 kg
Thickness
0,000
Length
0,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Softcut indexable chamfer mill MTC, with bore, Angle γ: 60 degrees
Softcut indexable chamfer mill MTC, with bore, Angle γ: 60 degrees